Navigate to
Miniature Bearings

Small, miniature, and instrument precision bearings broadly come in deep groove and angular contact varieties. Deep-groove types may have also an outer ring with a flange, a wider inner ring or thin-walled cross-sections.
Condition Description
- Compact Environment
- High Speed
Industries
- Measuring Equipment
- Medical and Health Care
Product Features
- Wide range to suit both general and special applications
- Available in open, sealed, and shielded types
Benefits
- Multiple materials
- Different cages
- Suitable for various speeds
- Different designs
- Various sealing options
69
3
D
MC3
NS7S
Show Description | |
Description | |
---|---|
69 | Bearing type and series |
3 | Bore diameter |
D | Seal |
MC3 | Radial Internal Clearance |
NS7S | Grease type / Grease quantity |
Share