Navigate to
Molded-Oil Bearings

Molded-Oil Bearings are lubricated with NSK’s original oil-impregnated material, Molded-Oil, and are suitable for corrosive and dust-contaminated environments. They achieve extended maintenance-free performance as Molded-Oil provides a continuous supply of lubricant.
Condition Description
- Contamination
- Corrosive Environment
- Lubrication
Industries
- Agriculture
- Chemical and Pharmaceutical
- Food & Beverage
- Material Handling
- Oil and Gas
- Packaging
- Pulp and Paper
- Quarrying, Mining & Construction
- Utilities
Product Features
- Molded-Oil
- Stainless steel for corrosive environments
Benefits
- Grease-free property with no oil refilling keeps operating environments clean
- Operating life more than twice as long as grease lubrication, in water or dust-contaminated environments
- Contact-seal type available in standard inventory for ball bearings
- Achieves extended maintenance-free performance as Molded-Oil provides a continuous supply of lubricant. Available for high speed applications
- Available in ball bearing, spherical roller bearing and tapered roller bearings types
6001
L11
-H20
ZZ (DDU)
Show Description | |
Description | |
---|---|
6001 | Basic Bearing Number |
L11 | Molded-Oil |
-H20 | Material |
ZZ (DDU) | Shield (Seal) |
Share