Navigate to
NSKHPS Angular Contact Ball Bearings
![ACBB, Brass Cage, Cut ACBB](/adobe/dynamicmedia/deliver/dm-aid--cf30aae6-bc01-4db8-9b56-6f1068c91f02/p-acbb-brass-cage-874x555.jpg?preferwebp=true&quality=85)
NSKHPS Angular Contact Ball Bearings for industrial machinery and applications in pumps and compressors are designed for easy handling, long-life, low vibration and quiet running in application. This development supercedes the high performance angular contact ball bearings.
Condition Description
- High Load
- High Speed
- High Temperature
- Vibration
Industries
- Cement
- Ceramic
- Fans and Blowers
- Pumps & Compressors
- Material Handling
- Oil and Gas
- Pulp and Paper
- Quarrying, Mining & Construction
Product Features
- Optimised internal design
- High load ratings
- Increased limiting speed
- High tech ball guided cages (polymers or machined brass)
- High dimensional (P6) and running (P5) accuracy
- Narrow axial clearances or preloads
Benefits
- Long-life
- Cage material dedicated to application:
- Machined brass for API pumps
- L-PPS for screw compressors
- Polyamide for standard applications - Reduced heat generation, vibration & noise
- Easy handling & installation due to universal facing
- Possibilities of downsizing
72
08
B
EA
MR
SU
CNB
Show Description | |
Description | |
---|---|
72 | Bearing Series |
08 | Bore number |
B | Contact Angle (B: 40°) |
EA | Extra Capacity |
MR | Cage |
SU | Arrangement (SU: Single Universal) |
CNB | Preload ( CNB: Standard axial clearance or GA: Light preload) |
Share