Navigate to
NSKHPS Cylindrical Roller Bearings

The range NSKHPS Cylindrical Roller Bearings for Industrial Machinery are offered with four types of cages for various general-purpose applications. The bearing life has increased up to 60% compared to conventional bearings. The NSKHPS bearings contribute to reducing maintenance cost and facilitate the downscaling of related equipment.
Condition Description
- Contamination
- High Temperature
Industries
- Electric Motors
- Fans and Blowers
- Oil and Gas
- Pulp and Paper
- Power Transmission
Product Features
- Available with 4 different cages:
- Pressed Steel Cage
- Machined Brass Cage
- Polyamide Resin Cage
- L-PPS Resin Cage
Benefits
- Increased Bearing Life up to 60%
- Optimised Internal Design
- Reduction of maintenance Cost
- Downsizing of related equipment
NU3
08
E
T7
C3
&
Show Description | |
Description | |
---|---|
NU3 | Bearing |
08 | Bore |
E | Internal Design |
T7 | Cage |
C3 | Internal Clearance |
& | NSKHPS |
Share