Navigate to
NSKHPS Deep Groove Ball Bearings

The range NSKHPS Deep Groove Ball Bearings are focusing on a wide range of sizes offering a high degree of versitality for various general-purpose applications. These NSKHPS bearings have an increased bearing life of 15% compared to conventional bearings.
Condition Description
- High Accuracy
- High Speed
Industries
- Electric Motors
- Fans and Blowers
- Pumps & Compressors
- Semiconductors
Product Features
- Improved material cleanliness
- Increased bearing life up to 15%
- Available open, sealed or shielded
Benefits
- Limiting Speed increased by 15%
- Improved running accuracy
63
03
ZZ
CM
&
NS7S
Show Description | |
Description | |
---|---|
63 | Bearing type and series |
03 | Bore diameter |
ZZ | Shields on both sides |
CM | Radial Internal Clearance |
& | NSKHPS |
NS7S | Grease type / Grease quantity |
Share