Navigate to
NSKHPS Super Precision Angular Contact Ball Bearings (Standard Series)

The range NSKHPS Super Precision Angular Contact Ball Bearings have an extended bearing life by 15% , compared to conventional bearings. Furthermore, the grease life has also been improved by 1.5 time than of open-type bearings.
Condition Description
- Contamination
- Fitting
- High Speed
Industries
- Machine Tools
- Semiconductors
- Injection Molding
Product Features
- TYN Type with ball-guided polyamide resin cage
- TR-Type with outer-ring guided phenolic cage
Benefits
- Increased Bearing Life up to 15%
- Quiet running
- High speed performance
- Higher axial rigidity due to optimised design and higher ball quantity
- Improved dust / water resistance
70
13
C
TYN
V1V
SU
L
P4
Show Description | |
Description | |
---|---|
70 | Bearing type and series |
13 | Bore Number |
C | Contact Angle |
TYN | Cage |
V1V | Seals |
SU | Arrangement (SU: Single Universal) |
L | Preload |
P4 | Accuracy |
Share