Navigate to
ROBUSTDYNA High Load Capacity Ultra-High Speed Angular Contact Ball Bearings

Optimization of internal specifications enable ROBUSTDYNA to perform both heavy cutting and high-speed finishing. In addition, NSK's proprietary materials extend bearing life, helping spindles achieve long-term stable operation.
Condition Description
- Green environment
- High Accuracy
- High Load
- High Speed
- Low Friction
Industries
- Machine Tools
Product Features
- Larger balls and other design optimisations for higher load capacity
- 2 variants:
X Type: High-speed, heat-resistant SHX steel realizes 4 times longer life
J Type: Long-life SHJ steel realizes 2 times longer life
Benefits
- Longer life
- High load capacity
- Ultra-high speed performance
70
BNRD
10
X
T
SU
EL
P3
Show Description | |
Description | |
---|---|
70 | Nominal Bore Diameter |
BNRD | Bearing Type |
10 | Dimension Series |
X | Material |
T | Cage |
SU | Arrangement |
EL | Preload |
P3 | Accuracy |
Share