Navigate to
Sealed Angular Contact Ball Bearings

NSK's Sealed Angular Contact Ball Bearings ensure that the bearings are in the best possible condition, free of contamination, before and during operation while providing high level machining performance.
Condition Description
- Contamination
- High Accuracy
- High Speed
Industries
- Ceramic
- Chemical and Pharmaceutical
- Machine Tools
- Rubber and Plastics
- Textile and Leather
Product Features
- Non-contact seals
- Improved spindle performance: Operates between horizontal and vertical positions
- Longer grease life: extended by 50% with sealed bearings
- Interchangeable with open angular contact ball bearings
Benefits
- Time saving: Bearing mounting time 4 x faster & contamination through poor handling eliminated
- Non-contact seals provide valuable protection; reducing raceway and ball surface wear, less noise and vibration, lubricant breakdown
- No speed reduction due to non-contact seals
- Non-contact seals keep grease in the optimum position, reducing loss and grease drying from airflow
80
BNR
10
H
T
V1V
SU
El
P3
Show Description | |
Description | |
---|---|
80 | Nominal Bore Diameter |
BNR | Bearing Type Symbol |
10 | Dimension Symbol |
H | Material |
T | Cage |
V1V | Seal Symbol |
SU | Arrangement |
El | Preload |
P3 | Accuracy |
Share