Navigate to
Self-Lube® HLT Inserts

NSK’s Self-Lube® HLT Inserts are available with a steel cage, an efficient sealing, a high performance grease and an effective lubrication at extreme temperatures (-40°C and +180°C). These features contribute to reduce maintenance, downtime and replacement costs in operation.
Condition Description
- High Temperature
Industries
- Fans and Blowers
- Food & Beverage
- Material Handling
- Packaging
- Utilities
Product Features
- Special internal geometry; C5 internal clearance
- High performance Klueber grease
- Durable silicone rubber seals
- Steel cage material
- Interchangeable with standard Self-Lube® inserts
Benefits
- High performance grease and effective lubrication at extreme temperatures, with upper and lower limits of –40°C and +180°C
- Efficient sealing and protection at extreme temperatures (–40°C and +180°C)
- Steel cage and special internal features designed to function at temperature extremes
- Increase radial clearance (C5) between balls and raceways to help prevent radial pre-load
10
45
-
1.3/4
G
HLT
Show Description | |
Description | |
---|---|
10 | Insert with spherical O.D, long inner ring |
45 | Basic Group |
- | |
1.3/4 | Bore size |
G | Re-greasing facility |
HLT | High and low temperature bearing insert |
Share