Navigate to
Self-Lube® Inserts with Flinger Seals
NSK’s Inserts equipped with Flinger Seals have been especially designed to provide the insert with additional protection from external contaminants, like stone projection or high pressure washdowns. A large size range - including imperial options - is available, and th inserts are interchangeable with standard items.
Condition Description
- Arduous Environments
- High Speed
Industries
- Agriculture
- Material Handling
- Textile and Leather
- Food & Beverage
- Cement
Product Features
- Efficient sealing “S” type
- Nitrile rubber lip bonded to steel flinger
- No contact between the lip and the outer ring
- Same speed limit as standard inserts
- Available for both setscrew and eccentric collar
- Locking device
- Large size range offered, including imperial options
- Inserts interchangeable with standard items
Benefits
- Longer bearing life due to additional protection
- Maintenance costs reduction
- High speed (Same speed limit as standard sealed inserts)
- Easy mounting
- Option delivered as standard
10
30
-
30
DEC
G
FS
| Show Description | |
| Description | |
|---|---|
| 10 | Insert with spherical O.D, long inner ring |
| 30 | Basic Group |
| - | |
| 30 | Bore Diameter |
| DEC | Eccentric collar lock with extended inner ring |
| G | Re-greasing facility |
| FS | Insert equipped with flinger seals |
Share