Navigate to
SHX Steel

SHX is a heat-resistant & wear resistant steel resulting from NSK’s special proprietary materials & heat treatment technology; it offers unrivalled ultra high-speed performance and extended fatigue life ideally suited for machine tools running to their maximum capacity.
Condition Description
- High Temperature
- Low Friction
Industries
- Machine Tools
Product Features
- NSK’s Patented special steel
- Special heat treatment process offering superior hardness
- SHX material for angular contact bearings is complemented with ceramic balls as standard
- SHX material rollers available for cylindrical roller bearings; a cost effective solution over the use of ceramic rollers whilst delivering up to 85% of the ceramic speed (Over 2 Million dmn (= Bearing mean diameter (mm) X speed (rpm))
Benefits
- Sub surface & surface fatigue life resistance increase by 4 times
- 20% higher speed compared to standard bearing steel
- Enhanced service life under low / poor lubrication regime
- Similar heat resistance to Aerospace M50 steel (300°C)
- Lower friction performance & indentation resistance
- Superior wear resistance is especially important for high speed applications
80
BNR
10
X
TYN
DBB
EL
P4
Show Description | |
Description | |
---|---|
80 | Bearing Bore |
BNR | Bearing Type |
10 | Dimension |
X | SHX Material |
TYN | Cage Type |
DBB | Arrangement |
EL | Preload |
P4 | Accuracy |
Share