Navigate to
Silver-Lube® Mounted Units

NSK's Silver-Lube® series are corrosion resistant bearing units specifically for use in industries where frequent thorough washdowns are necessary, optimum hygiene standards are required and good chemical resistance is important over a wide temperature range.
Condition Description
- Arduous Environments
- Contamination
Industries
- Chemical and Pharmaceutical
- Food & Beverage
- Material Handling
- Packaging
- Utilities
Product Features
- High grade stainless steel bearing-rings, cage & balls, seal core & grub screws, grease nipple & holt hole liners
- Silicone rubber seals and stainless steel flingers
- Thermoplastic polyester resin housing; plastic end covers available
- Factory filled with a wide temperature USDA H1 food grade grease
- Silver-Lube® is available in four different geometries
Benefits
- Resistant to cleaning agents and chemicals thus resistant to corrosion & peeling paint
- Long life / low cost of ownership
- Superior resistance to regular washdowns & chemical attack due to effective & efficient sealing arrangement
- Relubrication is possible for long trouble-free life, minimising maintenance, maximising productivity
- Approved to NSF, temperature scale from -20°C to +90°C
J
10
25
25
G
CR
Show Description | |
Description | |
---|---|
J | Reverse outer |
10 | OD profile |
25 | Basic group |
25 | Bore size |
G | Greaseable |
CR | Corrosion Resistant |
Share