Navigate to
SJ High-Temperature Bearings with Solid Lubricant
![Deep Groove Ball Bearing, SPACEA, High-Temperatures, 2Comp SJ High-Temperature Bearings with Solid Lubricant](/adobe/dynamicmedia/deliver/dm-aid--d26ca37c-083a-4694-bc87-d7fd71a9c534/p-dgbb-spacea-high-temp-2comp-874x555.jpg?preferwebp=true&quality=85)
SJ bearings have a “peapod” structure, with solid lubricant spacer joints mounted between two balls in a single cage pocket, making them suited for high-temperature environments at atmospheric pressure or in vacuum.
Condition Description
- High Temperature
- Vacuum
Industries
- Chemical and Pharmaceutical
- Food & Beverage
- Medical and Health Care
Product Features
- Grease-free MoS2 solid lubricant
- Suited for high temperatures up to 400°C in both atmospheric pressure and vacuum environments
- Solid lubricant provided by the spacers and a unique cage provides excellent stability and long life
Benefits
- Long life
- High temperature resistant
- Solid lubricant
- Low outgassing
U-
6203
SJ01
ZZ
Show Description | |
Description | |
---|---|
U- | |
6203 | Basic bearing number |
SJ01 | SJ-Type |
ZZ | shielded both sides |
Share