Navigate to
CAM Cage Spherical Roller Bearings
![Spherical Roller Bearing, brass steel cage, 2Comp Spherical Roller Bearing, brass steel cage, 2Comp](/adobe/dynamicmedia/deliver/dm-aid--241b7447-8f70-4f3f-9a04-fc695cea1903/p-srb-brass-steel-cage-2comp-874x555.jpg?preferwebp=true&quality=85)
NSK Spherical roller bearings with CAM cage are designed with a precision-machined tough solid brass cage and specifically engineered to withstand the tough working environments of heavy industry. Highly resistant to heavy or shock loading, they have been developed for high speed performance and low operating temperature rise.
Condition Description
- High Load
- Misalignment
Industries
- Fans and Blowers
- Pumps & Compressors
- Material Handling
- Pulp and Paper
- Power Generation
- Power Transmission
- Quarrying, Mining & Construction
- Cement
Product Features
- Precision machined tough solid brass cage with contoured roller pockets
- Symmetric rollers lead to even load distribution along the roller length and to an extended load rating
- Self aligning ability with floating guide ring to optimise the roller guidance and avoid board breakdown
- Controlled roller skew
- Outer diameter up to 2500 mm.
- ISO standard dimensions
- Tapered bore available
Benefits
- High dynamic and static load ratings
- Highly resistant to heavy or shock loading
- High speed performance and low operating temperature rise
- Better roller guidance and smooth running
240
710
CAM
E4
C3
Show Description | |
Description | |
---|---|
240 | Bearing type and series |
710 | Bearing Bore |
CAM | Solid brass cage |
E4 | Outer ring with groove & Oil Holes |
C3 | Radial Internal Clearance |
Share