Navigate to
ECA Brass Cage Spherical Roller Bearing

NSK has developed a series of Spherical Roller Bearings with a ECA brass cage to aim for productivity increase with interchangeable part. This bearing with a roller guided cage enables a load capacity well beyond competitors products. The ECA series will replace the CAM series
Condition Description
- High Load
- Vibration
- Misalignment
Industries
- Cement
- Pulp and Paper
- Petrochemical
- Quarrying, Mining & Construction
- Steel & Metals
Product Features
- Number of larger sized rollers for high load capacity
- Solid brass cage with contoured roller pockets for optimised geometry
- Contoured roller pockets reduce roller motion during rotation significantly
- Optimised inner ring small rib
- Reduces cost by being interchangeable with EA series inner rings/rollers
- Higher limiting speeds
Benefits
- Optimised Cage Design - new design reduces cage internal stress and eliminates roller size
- Higher Load Capacity - advanced internal design delivers increased roller size
- High Temperature Operation - dimensional stability treatment is now standard for inner- and outer rings.
E
CA
Show Description | |
Description | |
---|---|
E | Extra Capacity |
CA | Internal Design |
Share