Navigate to
Detachable Seal Spherical Roller Bearings
NSK has developed a detachable seal for Spherical Roller Bearings to withstand the harsh conditions of the Quarrying & Mining Industry - which requires highly reliable equipment . These bearings have an excellent sealing performance that enable accurate management of the proper clearance during bearing assembly and prevent that dirt can enter the bearing.
Condition Description
- Contamination
- High Load
- Lubrication
Industries
- Cement
- Quarrying, Mining & Construction
Product Features
- Compatibility with conventional products
- Long-Life NSK material technology
- NSK sealing technology
Benefits
- High sealing performance
- Bolt-fastened seal holder to remove sealing during assembly
- Measurement of clearance during assembly
- 4 times longer life than conventional bearing
- Withstand harsh conditions
HTF
320
SLE
316
A
g
DD2
K
E4
C3
Show Description | |
Description | |
---|---|
HTF | HTF Steel |
320 | Bore Diameter |
SLE | Special Sealed Spherical Roller Bearing |
316 | Series Code |
A | Internal Design |
g | HiTF Steel |
DD2 | Seal Design |
K | Tapered Bore |
E4 | Lubrication groove and lubrication hole |
C3 | Radial Internal Clearance |
Share