Navigate to
Quiet & Low-Vibration Series Spherical Roller Bearings

NSK's Quiet & Low-Vibration Series of Spherical Roller Bearings have been specifically designed for Elevators. These bearings have high accuracy rollers, an improved roughness of the inner & outer ring raceways and they operate with less vibration.
Condition Description
- Low Noise
- Vibration
Industries
- Material Handling
Product Features
- Reduced bearing clearance range
- High accuracy rollers
- Improved out-of-roundness of the inner and outer ring
- Improved surface roughness of the inner and outer ring raceways
Benefits
- Rotational noise of this series of spherical roller bearings was reduced significantly in comparison with conventional bearings
- Optimizing the bearing’s internal clearance reduces noise
- Quieter bearing that operates with less vibration
232
36
CA
M
E4
C3
E
Show Description | |
Description | |
---|---|
232 | Bearing series symbol |
36 | Bore number |
CA | Internal design symbol |
M | Cage symbol |
E4 | Symbol for design of rings |
C3 | Internal clearance symbol |
E | Special specification symbol |
Share