Navigate to
Super-TF Spherical Roller Bearings
![Spherical Roller Bearings Super-TF series Spherical Roller Bearings Super-TF series](/adobe/dynamicmedia/deliver/dm-aid--40eebecc-a081-43d8-bca2-62fa2f25e706/p-srb-dlc-875x555.jpg?preferwebp=true&quality=85)
NSK’s Super-TF (STF) spherical roller bearings for main shafts are engineered to deliver superior and sustainable performance through advanced material technology and applied manufacturing process controls. STF bearings are designed to last and provide high capacity performance for a significantly longer and more reliable operating life under very challenging operating conditions.
Condition Description
- Contamination
- Wear
Industries
- Wind Turbines
Product Features
- Super-TF steel contains appropriate level of retained austenite to alleviate the stress concentration at the shoulder of dents generated by contaminations and fine carbide and carbonitride particles to increase the hardness
- Machined brass cage design delivers superior performance in applications subject to heavy and/or impact loading
- DLC (Diamond-like Carbon) coating increases roller surface toughness with extremely low friction and low adhesion
- Advanced raceway surface finish
Benefits
- Super-TF steel improve performance under contamination and insufficient lubrication condition
- Significantly increased resistance to wear and indentation
- The basic dynamic load rating is 23% higher than standard
- Under contaminated lubricated conditions, L10 life of Super-TF Bearings is more than ten times that of ordinary carburized steel bearings. (around 5.5 times higher in boundary contaminated conditions)
- Super-Tf provides longer service life against White Structure Flaking (WSF) , 2 times longer than that of ordinary carburized steel and 4 times longer than that of normal bearing steel
- Special roller surface treatment - DLC coating increases roller surface toughness and endurance
- Controlled raceway surface finish improves lubrication performance and increase wear resistance
STF
240
800
CA
g5
S4WC
M
E4
CGXXX
U22B
U303
Show Description | |
Description | |
---|---|
STF | Special Material - Super-Tough (TF) |
240 | Dimension series |
800 | Bore Ref Number |
CA | High capacity internal design |
g5 | Material symbol - IR / OR |
S4WC | Surface treatment DLC coated rollers |
M | 2-piece machined brass cage |
E4 | Lubrication groove |
CGXXX | Internal clearance |
U22B | Surface finish specifications |
U303 | Process control specification |
Share