Navigate to
TL Series Spherical Roller Bearings

NSK’s TL (tough & long life) Series of Spherical Roller Bearings are specifically designed for dryer rolls in papermaking machinery operating under extremely high temperature conditions. Greater dimentional stability, greater resistance to hoop stress and an innovative chemical composition of steel contribute to reduced downtime and maintenance costs.
Condition Description
- Contamination
- High Temperature
Industries
- Pulp and Paper
- Power Transmission
Product Features
- Innovative chemical composition of steel
- Belongs to the Tough Technology Series
- Special heat treatment process
- High strength inner and outer rings
- Higher resistance to cracks
Benefits
- Greater resistance to hoop stress
- Reduced fracturing of bearing inner rings
- Reduced downtime and maintenance costs
- Longer life – service life is more than twice that of conventional bearings operating under contaminated conditions
- Greater dimensional stability under high temperatures (to 200°C)
TL
23152
CA
g3
K
M
E4
C3
S11
Show Description | |
Description | |
---|---|
TL | Material |
23152 | Bearing Number |
CA | Machined Brass Cage |
g3 | TL Specification Inner Ring |
K | Tapered Bore |
M | Cage |
E4 | Outer ring with groove & Oil Holes |
C3 | Radial Internal Clearance |
S11 | Max Operating Temperature 200°C |
Share