Navigate to
Stainless Steel Units for Ball Bearings

Stainless steel units for ball bearings are 100% made of stainless steel and are equipped with a Molded-Oil technology lubricated insert. This series provides corrosion resistance and longer lubrication life in a clean unit. As a result, it contributes to reduce maintenance, downtime and replacement costs in operation.
Condition Description
- Arduous Environments
- Contamination
- Corrosive Environment
- Lubrication
Industries
- Food & Beverage
Product Features
- Molded-Oil technology insert
- Insert raceways: Martensite stainless steel (equivalent to SUS440C)
- Balls: Martensite stainless steel (SUS440C)
- Flinger: Austenite stainless steel (SUS304)
- Seals: Nitrile
- Set screws (W shape screw head): Martensite stainless steel (SUS410)
- Bearing Housing: Austenite stainless steel casting (SCS13)
Benefits
- Guards against corrosion (all parts made of stainless steel)
- Longer lubrication life & maintenance free, due to the Molded-Oil insert
- Maintains a clean environment
- Interchangeable with standard units. 2 shapes available: Pillow and flange
F
-
UC
PM
2
04
/
LP99
Show Description | |
Description | |
---|---|
F | Insert Bearing |
- | |
UC | Bearing Type Code |
PM | Housing Code (PM: Pillow) |
2 | Diameter Serie Code |
04 | Bearing Bore Diameter |
/ | |
LP99 | Molded-Oil Lubrication Sytem |
Share