Navigate to
Tapered Roller Bearings

NSK's Tapered Roller Bearings can dramatically improve the life of your machine through a significant increase its dynamic load rating, compared to standard deep groove ball bearings. Our advanced materials technologies & analysis make it possible to produce this metric & imperial bearings in a variety of Super Tough materials.
Condition Description
- High Load
- High Speed
- Lubrication
Industries
- Pulp and Paper
- Power Generation
- Power Transmission
- Quarrying, Mining & Construction
- Cement
Product Features
- Metric and imperial dimensions
- Patented NSK HR tapered roller bearings with higher load rating
- NSK cage optimised for large tapered roller bearings installed in planetary carriers
- Steel cage
- Segmented plastic cage for inner diameters of more than 1000 mm
- Outer diameters up to 2500 mm
Benefits
- High radial and axial loads in one direction
- Axial loads in both directions when arranged in pairs
- Medium speeds
- Small clearance range when bearing pairs are adjusted during mounting
- Higher permissible speeds by improved raceway surface roughness
HR
302
10
J
Show Description | |
Description | |
---|---|
HR | High Capacity Design |
302 | Bearing Series |
10 | Bore Diameter Code |
J | ISO Class |
Share