Navigate to
TF Series Bearings

NSK’s TF Series Bearings have been designed for outstanding toughness under harsh conditions. They combine longer service life & superior resistance against wear, seizure & heat, also in contaminated lubrication.
Condition Description
- Contamination
- High Load
- High Temperature
- Lubrication
Industries
- Material Handling
- Power Generation
- Power Transmission
- Quarrying, Mining & Construction
- Wind Turbines
- Cement
Product Features
- Special material.
- Innovative heat treatment technology.
- Outperforming standard bearing steel.
- TF, NTF, HTF STF, WTF - material to cater to all your environments.
- TF series materials can be applied to a wide range of bearings:
- Cylindrical, Tapered & Spherical roller bearings
- Angular contact & Deep-groove ball bearings
Benefits
- Up to 10 times service life with contaminated lubrication.
- Up to twice the service life under clean lubrication.
- Up to 4 times the service life at 160°C.
- Less than one-third the rate of wear.
- 40% improvement in seizure resistance.
STF
509
kV
6551gS3
Show Description | |
Description | |
---|---|
STF | Super-TF |
509 | Bearing Bore |
kV | Bearing Type |
6551gS3 | Basic Number |
Share