Navigate to
Toughcarrier - TCH Series

The NSK Toughcarrier TCH Series is a super high load capacity single-axis actuator. The rolling guide elements have been changed from balls to rollers to allow the single-axis actuator to bear a greatly increased load and have greater rigidity than a standard Monocarrier. They are interchangeable with the Monocarrier MCH Series.
Condition Description
- High Load
Industries
- Machine Tools
Product Features
- Rolling guide elements changed from balls to rollers
Benefits
- Greater load capacity compared with a standard Monocarrier
- Load ratings and rigidity are more than doubled (up to 4 times better in a compressed direction)
- Interchangeable with Monocarrier MCH Series
- Greater load capacity compared with a standard Monocarrier
- Load ratings and rigidity are more than doubled (up to 4 times better in a compressed direction)
TC
H
10
030
Show Description | |
Description | |
---|---|
TC | Toughcarrier Series |
H | H type standard / S type with optional parts |
10 | Rail width (mm) |
030 | Stroke (mm) |
Share