Navigate to
Low-Friction TM-Seal for Transmission Bearings

NSK has developed a low-friction seal for transmission bearings that reduces the seal friction by 50%, in comparison to the old TM-seal design (10% friction reduction on the complete bearing). NSK's fitted bearings with TM-seals are used inside transmissions to inhibit the ingress of gear dust and other contaminants.
Condition Description
- Corrosive Environment
- Low Friction
Industries
- Automotive
Product Features
The seal friction was reduced by narrowing the seal lip by 10% and lengthening it by 70%, compared to conventional bearings
The seal lip shape was improved based on computer analysis; the new shape improves lip-following and stabilises the contact pressure along the edge.
Benefits
Seal friction reduced by up to 50% compared to the old TM-seal design and total bearing friction reduction of around 10%.
Same durability as the replaced TM-bearings by preventing the ingress of contaminants to the transmission oil in the bearing. The bearing life is improved by 2,5 times in comparison to open bearings.
Show Description | |
Description | |
---|---|
35 | Bore diameter |
TM | NSK Sealed-clean technology seal |
11 | sequential number of design |
A2 | internal design |
-A-6 | corner form |
E7 | outer ring Special Feature |
X26 | Heat Stabilisation of Rings |
Share