Navigate to
Triple-Lip Sealed Inserts

NSK’s Triple-Lip Sealed Inserts - available for both setscrew and eccentric locking collar insert options - are perfect for applications where bearings are exposed to heavy dust and water contamination.
Condition Description
- Contamination
- Corrosive Environment
Industries
- Chemical and Pharmaceutical
- Food & Beverage
- Material Handling
- Packaging
- Textile and Leather
- Utilities
- Agriculture
- Quarrying, Mining & Construction
Product Features
- Nitrile rubber triple lip, bonded to protective pressed steel shield
- Available for both setscrew and eccentric locking collar insert options
- Large size range offered, including imperial options
- Inserts interchangeable with standard items
Benefits
- Longer bearing life through superior seal performance
- Extended relubrication intervals, greatly reducing maintenance costs and increased productivity of machinery
- Simple implementation; ready replacement for existing bearing units
- Mounting on the shaft with balled setscrew, providing much greater resistance to loosening
T
1045
1.1/4
DEC
G
HLT
Show Description | |
Description | |
---|---|
T | Prefix |
1045 | Type & Series |
1.1/4 | Bore size |
DEC | Shaft lock type and inner ring length indicator |
G | Lubrication facility |
HLT | Suffix options |
Share