Navigate to
Triple Ring Bearings

NSK Triple ring bearings have been developed with lubrication hole and groove on the inner and outer ring. Thanks to their high-load capacity design, they are optimal for papermaking machines, and especially for the support of variable crowned press rolls at the drive side.
Condition Description
- Misalignment
Industries
- Pulp and Paper
Product Features
- High-load capacity design
- Long life (uses vacuum melted, carburized steel)
- High precision (dimensional & rotational precision)
- Optimal inner-ring design for lubrication
- Lubrication hole and groove provided on inner and outer ring
- Available in - 2SL combination spherical/spherical roller bearing or 2PSL combination cylindrical / spherical roller bearing
Benefits
- Bearing load distribution is optimised by finite element method (FEM) analysis
2SL
180-2
UPA
Show Description | |
Description | |
---|---|
2SL | 2SL: Triple Ring Bearing - Combination type |
180-2 | Bearing bore |
UPA | Special accuracy (tolerance class symbol) |
Share