Navigate to
Ultra-Large Split Bearings for BOF's & Converters

Typical bearings for BOF's and Converters cannot be replaced without removing the bull gear. Therefore if there is a sudden need for replacement due to unexpected failures large production losses can be incurred in the production process. NSK's design structure with split bearings ensures that any bearing replacement is non-time consuming (work load reduced by approximately 35% against standard bearings) & helps reduce maintenance costs.
Condition Description
- High Load
- High Speed
- High Temperature
Industries
- Steel & Metals
Product Features
- Ultra-large spherical roller bearings: outer ring, inner ring, roller & cage & fastening ring
- Seal sliding surface integrated by a fastening ring
Benefits
- Bearings replaced without removing the bull gear
- Reduced maintenance time - by 35% compared to standard bearings with bore 1200mm and 1400mm
- Reduced maintenance costs
- Reduced downtime & production losses
950
SLPT
14
51
Show Description | |
Description | |
---|---|
950 | Bore Diameter |
SLPT | Bearing Type |
14 | Outer Diameter (x100) |
51 | Drawing Number |
Share