Ball Screws - Products
Compact FA-Series
Standard stock series for immediate delivery of BSS Series high-speed, low-noise Ball Screws; next-generation compact Ball Screws offer quiet, high-speed operating performance >>
Ball Screws - Standard A-Series
NSK standard range of ball screw for immediate delivery are available with machined shaft end for support units (A-Series) or unmachined unhardened shaft ends for easy reworking (S-Series). >>
Balls Screws - LPR / PR Precision Rolled Series
LPR/PR-Series has made a remarkable improvement in sealing performance. The LPR/PR-Series can be taken with or without maintenance-free NSK K1 lubrication unit >>
Ball Screws - Interchangeable
NSK now offers a new series of ball screws where the nut and shaft can be combined freely with a slight clearance. They are subject to DIN 69051 or ISO 3408 standards. >>
Ball Screws DIN Standard Series
NSK adds ball screws that accord with DIN standards widely used throughout Europe >>
DIN Ball Screws for the Machine Tool Industry
Ball Screws - High Durability
NSK developed a surface processing technology to improve ball screw raceways. Even under unsettled conditions, the High-Durability Ball Screws show much better resistance to wear. >>
Video: NSK High Durability Ball Screw
HMD Ball Screws Series
Ball Screws for High-Speed Machine Tools HMD Series. Upgraded version of the highly regarded HMC Series, featuring new recirculation method that enables high-speed, low-noise operation. >>
Nut Cooling Ball Screw
Simplifying Ball Screw cooling to make precision machines faster and more precise. Nut cooling can be implemented (for HMD nuts) without changing the machine design. >>
HMS Series Ball Screws
HMS Series Ball Screws for high speed and low noise, maintaining precision and efficiency through a fine lead zone. Suitable for high accuracy and medium sized machine tool. >>
Super Large Ball Screw
Designed for electrically operated plastic injection moulding machines with a clamping force up to 3000 tons and more. Usage in big presses is possible. >>
Ball Screw II. Generation - High-Speed, Low Noise
Speed increased, noise caused by the raceway reduced. >>
Video: NSK Ball Screw with X1 Seal
Twin Drive Ball Screws
TW Series Ball Screws deliver the ideal functionality for twin-drive systems and easily realize the high rigidity >>
Share