Linear Guides

NSK Linear Ball Guides and Linear Roller Guides are manufactured for superior linear motion.
Always a step ahead...
- Outstanding running characteristics – friction-optimised, smooth and extremely accurate
- The highest load capacity and best rigidity values
- Large product range - from especially economic standard components through to custom solutions -, according to ISO standard
- K1-L long-term lubrication unit for maintenance-free operation
- Special coatings, lubricants, accuracies and custom designs to meet the demanding needs of specific applications.
Find Further Information Hereopens in a new tab
NSK range of Linear Guides include:
Linear Guides - NH/NS Series, DH/DS Series, Roller Guides RA Series and many more ...

NH and NS series of linear guides
Linear guides from the NH and NS series offer maximum precision combined with extremely high load ratings >>

Linear Guides - DH/DS Series
Applying the special TF heat treatment achieves even longer life, expanding design possibilities for more compact and longer-lasting machines.
TF technology helps suppress surface flaking on the raceway. >>

Linear Roller Guide RA Series
In response to the demand for guides with high load capacity, rigidity, high-speed, high-precision, high-quality, as well as to the demand for easy maintenance, rolling guides which have above features are becoming prevalent. In order to meet these requirements, NSK, have developed new Linear Roller Guides and we have been widely accepted for the newest machines. >>
Share