Linear Guides - Products
NH and NS series of linear guides
Linear guides from the NH and NS series offer maximum precision combined with extremely high load ratings >>
Video: Linear Guides - NH-NS Series
Linear Guides - DH/DS Series
Applying the special TF heat treatment achieves even longer life, expanding design possibilities for more compact and longer-lasting machines. TF technology helps suppress surface flaking on the raceway. >>
Video: Long Life NSK Linear Guides - DH Series / DH Series
Video: NSK K1-L Lubrication Unit for NSK Linear Guides
Linear Roller Guide RA Series
In response to the demand for guides with high load capacity, rigidity, high-speed, high-precision, high-quality, as well as to the demand for easy maintenance, rolling guides which have above features are becoming prevalent. In order to meet these requirements, NSK, have developed new Linear Roller Guides and we have been widely accepted for the newest machines. >>
High-Rigidity Series - RA/RB Model Roller Guides
Linear Guides Wide body - LW-Series
The design of the guide is similar to the NH type, but the width of the rail is oversized, in order to bear high moment loads in rolling direction. The LW-Series is available as interchangeable type with off the shelf availability for prompt delivery in a wide range of sizes. >>
Miniature PU Series / PE Series
Light weight, compact and easy to use, NSK miniature Linear Guides ensure smooth operation. >>
HA/HS-Series: High-Accuracy Linear Guides
High-performance Linear Guides with outstanding motion accuracy: designed for super high-accuracy machine tools or measuring equipment. >>
Share