Success Story
Industry: Steel & Metals
Application: Cold Rolling Mill
Cost Savings: € 160 896
Introduction
At a large German steelworks, the back-up rolls in a cold rolling mill continually failed after a short time. The purchasing department requested the use of competitor bearings for cost reasons. NSK checked the application and found out that the competitor bearings were running uneven after only a short period of use. NSK recommended to use back-up rollers, which can be reground several times. It is common that within this application bearings are turned and reground. The NSK bearings are now running for up to 1.5 years without any unplanned failures. Unplanned stoppages and maintenance cost have been reduced.
- Cold Rolling Mill
- Back-up rolls - cylindrical roller bearing
Key Facts
- In a cold rolling mill of a German steelworks competitor bearings failed after a very short time of runing
- The purchasing department requested the use of these bearings for cost reasons
- NSK reviewed the application recommended to use NSK back-up rollers which can be reground several times
- Within this application it is common to turn the bearings after 4-6 weeks and re-grind them up to 10 times
- The NSK bearings were running for around 1.5 years without any failures
Value Proposals
- In a cold rolling mill of a German steelworks competitor bearings failed after a very short time of runing
- The purchasing department requested the use of these bearings for cost reasons
- NSK reviewed the application recommended to use NSK back-up rollers which can be reground several times
- Within this application it is common to turn the bearings after 4-6 weeks and re-grind them up to 10 times
- The NSK bearings were running for around 1.5 years without any failures
Product Features
- In a cold rolling mill of a German steelworks competitor bearings failed after a very short time of runing
- The purchasing department requested the use of these bearings for cost reasons
- NSK reviewed the application recommended to use NSK back-up rollers which can be reground several times
- Within this application it is common to turn the bearings after 4-6 weeks and re-grind them up to 10 times
- The NSK bearings were running for around 1.5 years without any failures
Cost Saving Breakdown
Before | Cost p.a. | NSK Solution | Cost p.a. | |
---|---|---|---|---|
Bearing Costs | € 244 592 | Bearing Costs | € 134 296 | |
Engineering Costs | € 7 200 | Engineering Costs | € 600 | |
Costs of lost production | € 48 000 | Costs of lost production | € 4 000 | |
Total Costs | € 299 792 | € 138 896 |
Reference:SS-E-1-1001
Share