Mood, Industries, 1600x230

Introduction

A processor of food products harvests baby leaf products for sale to leading supermarkets. Its leaf harvester machine had a variety of low cost mounted unit bearings to support shafts of various sizes. During the harvesting season, the machine was subject to frequent bearing failures due to ingress of dirt and water. When a failure occured the harvesting machine was stopped whilst repair work was carried out, leading to production losses and in some cases to spoilt crops. NSK experts were invited to review the application and working conditions. To help combat the ingress issues, they recommended that the mounted unit bearings were replaced with Silver-Lube with improved flinger seal arrangement and Stainless Steel Bearings. During the season after the replacement, only two failures occured, leading to productivity improvement and a significant reduction of costs caused by production losses.

Agri Disc Hub, Agriculutre, application, baby leaf harvester
  • Baby Leaf Harvester
RHP Silver-Lube, Bearing Unit, cut, 874x555
  • Silver-Lube Bearing Units

Key Facts

  • Baby Leaf Harvester
  • Low cost bearings used
  • Early bearing failure due to water and dirt ingress
  • NSK Solution : Silver-Lube and flinger seal stainless steel bearings
  • Vast reduction of bearing failure
  • Cost savings for bearings and maintenance works leanding to a productivity improvement

Value Proposals

  • NSK reviewed the bearing application and operating conditions and concluded ingress of water and dirt caused early failure
  • NSK solution was to fit Silver-Lube housing and flinger seal stainless steel bearings
  • The bearings were fitted for the new season
  • After replacement, only two bearing related failures were reported for the whole of the season
  • Major reduction of maintenance costs
  • Significant improvement on productivity

Product Features

  • High grade stainless steel bearing-rings, cage & balls, seal core & grub screws, grease nipple & holt hole liners
  • Silicon rubber seals and stainless steel flingers
  • Thermoplastic polyester resin housing; plastic end covers available
  • Factory filled with a wide temperature USDA H1 food grade grease
  • Silver-Lube® is available in four different geometries
  • Resistant to cleaning agents and chemicals thus resistant to corrosion & peeling paint
  • Long life / low cost of ownership
  • Superior resistance to regular washdowns & chemical attack due to effective & efficient sealing arrangement
  • Relubrication is possible for long trouble-free life, minimising maintenance, maximising productivity
  • Approved to NSF, temperature scale from -20°C to +90°C
Cost Saving Breakdown
Before Cost p.a. NSK Solution Cost p.a.
Costs of lost production: Lost production costs € 126.600 Costs of lost production: Lost production costs € 63.300
Total Costs € 126 600 € 63 300

Reference:SS-E-2078