Mood, Industries, 1600x230

Introduction

An international manufacturer of technical textile products was experiencing frequent bearing failure on a belt wash application. NSK carried out a Bearing Failure Analysis revealing ingress of water and chemicals leading to the bearing failures. NSK was asked to find a solution to this problem. A trail was agreed which resulted in an increase of bearing life.

Others, textile, belt washing
  • Belt washing application
Molded-Oil, Spacea, Comp
  • Molded-Oil Bearing

Key Facts

  • High volume belt cleaning and inpregnation line
  • Water ingress
  • NSK’s solution: replacing standard ball bearing with NSK’s Molded-Oil ball bearing
  • No bearing failures for more than 12 months
  • Productivity improvement
  • Cost saving generated

Value Proposals

  • NSK engineering conducted a Bearing Failure Analysis showing ingress of water and chemicals into the bearing
  • NSK required to replace the standard ball bearings with ball bearings Molded-Oil
  • A trail was agreed which resulted in an increase of bearing life from 3 months to over 12 months
  • The customer benefited from increased productivity and reduced maintenance costs
  • No need for re-lubrication

Product Features

  • Available for high speed applications
  • Available in Ball Bearing, Spherical Roller Bearing and Tapered Roller Bearing types
  • Rust-proof - Stainless steel for corrosive environments
  • Ideal for applications where contact with liquids and chemicals is unavoidable
  • Seals made from nitrile rubber
  • Contact-seal type available in standard inventory for ball bearings
  • Able to minimise oil leakage
  • Longer service life
  • No need for re-lubrication
  • Smooth rotation of rolling elements
Cost Saving Breakdown
Before Cost p.a. NSK Solution Cost p.a.
Lubrication Costs: Re-lubrication € 1.200 Lubrication Costs: No re-lubrication € 0
Engineering Costs: Cost of maintenance € 7.800 Engineering Costs: No cost of maintenance € 0
Total Costs € 9 000 € 0

Reference:SS-E-1015