Success Story
Industry: Food & Beverage
Application: Potato Washer
Cost Savings: € 22 250
Introduction
A premium snack processing company was experiencing frequent bearing failures on a potato wash application causing significant downtime and reduced production. NSK carried out a bearing failure analysis revealing ingress of contamination
leading to significant reduction in life time. NSK was asked to find a solution to this problem in order to improve service life. A trial was agreed which resulted in an increase of bearing life by 2 times.
- Potato washing application
- Molded Oil Bearing
Key Facts
- High volume potato cleaning line
- Frequent bearing failure causing significant production downtime and high costs
- Water and soil particle ingress
- Application indoor and outdoor (climatic influences)
- NSK’s solution: replacing standard ball bearing with NSK’s Molded-Oil ball bearing
- No bearing failures for more than 8 months
- Productivity improvement
- Cost saving generated
Value Proposals
- NSK engineering conducted a Bearing Failure Analysis showing ingress of contermination into the bearing (Water / Soil)
- Replacing the standard ball bearings with Molded-Oil ball bearings
- A trial was agreed which resulted in an increase of bearing life from 4 months to over 8 months
- The customer benefited from increased productivity and reduced maintenance costs
- No need for re-lubrication
Product Features
- Molded-Oil provides continuous supply of lubrication oil
- Stainless steel for corrosive environments
- Grease-free property with no oil refilling keeps operating environments clean
- Operating life more than twice as long as grease lubrication, in water or dust-contaminated environments
- Contact-seal type available in standard inventory for ball bearings
- Achieves extended maintenance-free performance as Molded-Oil provides a continuous supply of lubricant
- Available for high speed applications
- Available in ball bearing, spherical roller bearing and tapered roller bearings types
Cost Saving Breakdown
Before | Cost p.a. | NSK Solution | Cost p.a. | |
---|---|---|---|---|
Engineering Costs: Engineering costs | € 2.500 | Engineering Costs: Engineering costs | € 250 | |
Costs of lost production: Lost of production | € 20.000 | Costs of lost production: No modification necessary | € 0 | |
Total Costs | € 22 500 | € 250 |
Reference:SS-E-1016
Share