Mood, Industries, 1600x230

Introduction

A customer was experiencing regular catastrophic failures on a bearing fitted to a rotary coal valve in an Ore Preparation Plant. This occurred up to three times in one year resulting in significant lost production costs and damage to associated
components. NSK Engineers carried out an application review identifying the current bearing design was inadequate for the high temperatures involved.
NSK recommended a customised RHP HLT bearing insert within a Self-Lube® cast iron FC housing together with a special heat isolating spacer. A trial was conducted with NSK Applications Engineering overseeing the correct fitting of the bearing units within the application. The NSK bearings fitted ran for over 12 months with no bearing failure. In addition the need for compressed air cooling was removed. This resulted in a large overall cost saving for the customer.

Steel - Metals, rotary coal valve
  • Rotary Coal Valve
Insert, Self-Lube, HLT
  • RHP HLT Self-Lube® Bearing Unit

Key Facts

  • Rotary Coal Valve
  • Overheating of bearings
  • Incorrect Lubrication amounts and frequencies
  • NSK Solution: RHP HLT bearing insert within a Self-Lube® cast iron FC housing, with NSK bespoke designed adaptor plate with additional heat resistant material ring
  • Significant cost saving generated by prolonged bearing life and by removing the unnecessary compressed air cooling

Value Proposals

  • NSK engineering conducted an Application Review including a Temperature Survey and a Bearing Condition Report
  • NSK engineers recommended RHP HLT bearing insert within a Self-Lube® cast iron FC housing, with NSK bespoke designed adaptor plate and additional heat resistant material ring. Plus suggested changes in the lubrication amount and intervals
  • Trial conducted, with NSK Engineering overseeing the installation and implementation of NSK recommendations
  • The customer benefited from increased productivity, reduced maintenance costs and the removal of compressed air resulting in a significant cost saving

Product Features

  • Special internal geometry; C5 internal clearance
  • High performance Klueber grease
  • Durable silicone rubber seals
  • Steel cage material
  • Interchangeable with standard Self-Lube® inserts
  • High performance grease and effective lubrication at extreme temperatures, with upper and lower limits of –40°C and +180°C
  • Efficient sealing and protection at extreme temperatures (–40°C and +180°C)
  • Steel cage and special internal features designed to function at temperature extremes
  • Increase radial clearance (C5) between balls and raceways to help prevent radial preload
Cost Saving Breakdown
Before Cost p.a. NSK Solution Cost p.a.
Costs of lost production: €8.400/hour x 8 hours shift x 3 times per year € 201.600 Costs of lost production: No downtime € 0
Engineering Costs: €42/hr x 8 hours shift x 2 engineers x 3 times per year € 2.016 Engineering Costs: €42/hr x 8 hours shift x 2 engineers € 672
Bearing Costs: Cost of bearings x 3 times per year € 357 Bearing Costs: Cost of bearings once per year € 119
Engineering Costs: Cost of compressed air per year € 88.954 Engineering Costs: No compressed air used € 0
Total Costs € 292 927 € 791

Reference:SS-E-2050