Success Story
Industry: Steel & Metals
Application: Rotary Valve
Cost Savings: € 144 694
Introduction
An international steel manufacturer was experiencing regular failures on a bearing fitted to a rotary coal valve in an ore preparation plant. This occured twice per year resulting in significant lost production costs and damage to associated components. An Application Review identifying the current bearing design was inadequate for the high temperatures involved, NSK recommended a customised HLT bearing insert within a Self-Lube cast iron FC housing together with a special heat isolating spacer. A trial was conducted with NSK Applications Engineers overseeing the correct fitting of the bearing units within the application. The NSK bearings fitted ran for over 12 months with no bearing failure which resulted in a large overall cost saving for the customer.
- Rotary Valve
- HLT Self-Lube bearing insert
Key Facts
- Rotary Coal Valve
- Overheating of bearings
- Incorrect lubrication amounts and frequencies
- NSK Solution: HLT bearing inserts with a Self-Lube cast iron FC housing, with NSK bespoke designed adaptor plate with
- Additional heat resisting material ring
- Significant cost saving generated by prolonged bearing life which eliminated the lost production costs
Value Proposals
- NSK engineering conducted an Application Review including a Temperature Survey and a Bearing Condition Report
- NSK engineers recommended HLT bearing inserts with a Self-Lube lube cast iron FC housing, with NSK bespoke designed adaptor plate and additional heat resistant material ring. They also suggested changes in the lubrication amount and intervals
- Trial conducted, with NSK Engineering overseeing the installation and implementation of NSK recommendations
- The customer benefited from reduced maintenance and lost production costs, resulting in significant cost saving
Product Features
- Special internal geometry; C5 internal clearance
- High performance Klueber grease
- Durable silicone rubber seals
- Steel cage material
- Interchangeable with standard Self-Lube® inserts
- High performance grease and effective lubrication at extreme temperatures, with upper and lower limits of –40°C and +180°C
- Efficient sealing and protection at extreme temperatures (–40°C and +180°C)
- Steel cage and special internal features designed to function at temperature extremes Increase radial clearance (C5) between balls and raceways to help prevent radial preload
Cost Saving Breakdown
Before | Cost p.a. | NSK Solution | Cost p.a. | |
---|---|---|---|---|
Bearing Costs: Cost of bearings x 2 times per year | € 126 | Bearing Costs: Costs of bearings once per year | € 63 | |
Engineering Costs: €89/hr x 7 hours per breakdown for 2 engineers x 2 times per year | € 1.246 | Engineering Costs: €89/hr x 7 hours fitting for 2 engineers x 1 times per year | € 623 | |
Costs of lost production: €8.938/hr x 7 hours per breakdown x 2 times per year | € 125.132 | Costs of lost production: No downtime costs | € 0 | |
Lubrication Costs: €2.554 per month for shutdown to relubricate | € 30.648 | Lubrication Costs: €981 per month for shutdown to re-lubricate | € 11.772 | |
Total Costs | € 157 152 | € 12 458 |
Reference:SS-E-2057
Share