Introduction

A customer in Central America, in the Quarrying and Mining industry, was experiencing reliability problems due to recurring bearing failures in its vibrating screens. The existing bearings failed after only 8 months. NSK engineers worked closely with the customer, analysing the failure, and recommended the VS series of bearings, designed to withstand aggressive operating conditions.

Quarry, Mining, Construction, shaker screen, vibrating screen
  • Vibrating Screen
Spherical Roller Bearings, SRB, Long Life, VS, Foto Japan, 874x555
  • Spherical Roller Bearing - Vibrating Screen Series

Key Facts

  • The bearings work in a vibrating screen under the severe environment of vibration and contamination
  • The bearings failed every 8 months
  • This caused production stoppages of more than 8 hrs for each bearing failure
  • NSK engineers analysed the application together with the customer in order to increase the reliability of the application
  • NSK recommended the use of Spherical Roller Bearing - VS series which are designed to withstand aggressive operating conditions
  • After NSK bearings VS series had been installed, the application bearing life that bearing life was increased twice

Value Proposals

  • The bearings work in a vibrating screen under the severe environment of vibration and contamination
  • The bearings failed every 8 months
  • This caused production stoppages of more than 8 hrs for each bearing failure
  • NSK engineers analysed the application together with the customer in order to increase the reliability of the application
  • NSK recommended the use of Spherical Roller Bearing - VS series which are designed to withstand aggressive operating conditions
  • After NSK bearings VS series had been installed, the application bearing life that bearing life was increased twice

Product Features

  • The bearings work in a vibrating screen under the severe environment of vibration and contamination
  • The bearings failed every 8 months
  • This caused production stoppages of more than 8 hrs for each bearing failure
  • NSK engineers analysed the application together with the customer in order to increase the reliability of the application
  • NSK recommended the use of Spherical Roller Bearing - VS series which are designed to withstand aggressive operating conditions
  • After NSK bearings VS series had been installed, the application bearing life that bearing life was increased twice
Cost Saving Breakdown
Before Cost p.a. NSK Solution Cost p.a.
Bearing Costs € 1 222 Bearing Costs € 1 018
Engineering Costs € 35 Engineering Costs € 0
Costs of lost production € 72 774 Costs of lost production € 0
Total Costs € 74 031 € 1 018

Reference:SS-E-14-866