Mechanical Tools

Fitting Tool Kit FTN333
Small and medium bearings are generally cold-mounted. NSK’s fitting tool kit ensures that this is carried out efficiently without damage.
- Suitable for a wide range of bearing sizes
- Impact rings made of extremely shock-resistant material
- Even transmission of force to the bearing rings due to special construction of impact rings

Bearing Puller Tool Kit BPN62
The puller kit can extract deep-groove ball bearings from both shafts and housings without damaging the surrounding components.
- Easy dismounting of ball bearings in blind housings
- 6 puller arm sets and 2 spindles
- Puller arms made of high quality steel
Fitting Tool Kit FTN333 - Puller Tool Kit BPN62

NSK Spanner Wrenches
Specially designed for locknut fitting and removal on taper bore and sleeve assemblies. These are available in standard and high-impact versions.
- Suitable for shafts, taper and adapter sleeves
- Impact range made with forged steel heads welded to alloy steel handle with easy grip rubber cover
- Impact range designed with broad head to take heavy blows and impact forces from hammers

Share