Megatorque Motor ™
Overview

With their high accuracy, high torque, light weight, and compact size, NSK direct drive motors improve productivity and contribute to higher accuracy, lighter weight, and greater compactness of various devices, such as high-speed robot arms.
Product List

New product to contribute to reducing cost and improving productivity of machines with its incredible usability and excellent cost performance.
Features:
- Compact size servo motor with large through hole for wiring and piping
- Positioning by using standard pulse train positioning command
- Real-time auto tuning function for easy start-up

Features:
- High-speed rotation
- High-speed positioning
- Compact size
- High-precision position sensor
- Outer rotor
Catalogs
Aby uzyskać więcej informacji, przeszukaj pełną listę katalogów.
Dane CAD 2D/3D
Pobierz pliki modeli CAD 2D i 3D oraz specyfikacje. arkusze produktów NSK za pośrednictwem PARTcommunity.
Ta bezpłatna usługa jest świadczona przez CADENAS GmbH..
Industry Applications
Download
- MEGATORQUE MOTOR SYSTEM User's Manual (Driver Unit Model EDD)
Reference Number: M-E099DD0C2-201 - MEGATORQUE MOTOR SYSTEM User's Manual (EDC Driver Unit System)
Reference Number: M-E099DC0C2-158 - MEGATORQUE MOTOR SYSTEM User's Manual (EDC Driver Unit CC-Link Option)
Reference Number: M-E099DC0C2-157 - MEGATORQUE MOTOR SYSTEM Start-up Guide, Japanese and English(EDC Driver Unit System)
Reference Number: M-E099DC0C2-185 written in both Japanese and English - MEGATORQUE MOTOR SYSTEM MECHATROLINK-III Start-up Guide, Japanese and English (EDC Driver unit System)
Reference Number: M-E099DC0C2-189 written in both Japanese and English - MEGATORQUE MOTOR SYSTEM User's Manual (EDC Driver Unit System) Optional Driver Unit with Analog Interface
Reference Number: M-E099DC0C2-171 - MEGATORQUE MOTOR SYSTEM User's Manual (EDC Driver Unit System) PN series supplemental manual
Document Number: C20169-05 - EDC Megaterm Application Software for Megatorque Motor (Windows 2000, XP, Vista)
- EDC Megaterm Application Software for Megatorque Motor (Windows 7, 8)
- EDD Megaterm Application Software for Megatorque Motor (Windows 7)
- EDD Megaterm Application Software for Megatorque Motor (Windows 10)
- MEGATORQUE MOTOR SYSTEM User's Manual(Driver Model EGA)
Reference Number: M-E099GA0C2-191 - MEGATORQUE MOTOR SYSTEM Start-up Guide (Driver Model EGA)
Document Number: C20195-02 - MEGATORQUE MOTOR SETUP Application Software
- Handy Terminal M-FHT31 User's Manual
Document Number: Z20069-01
Udostępnij