Cement

Cement

NSK believes that unplanned downtime is not an option — Keep your machinery running all year round!

Working closely with the mining, cement, and ready-mix concrete/aggregate industries, we continue to build on our experience and knowledge of industrial processes, applications, and problem areas. Through close partnerships with equipment manufacturers and end users, NSK engineers work tirelessly to understand requirements and offer reliable solutions. Our products are engineered to overcome unplanned downtime and the inherent problems of contamination and vibration.

NSK’s products, services, and solutions focus on reliability, quality, and reduced maintenance—critical factors to improving uptime and your bottom line. Thanks to extensive knowledge of harsh operating environments, NSK offers bearings uniquely matched to the needs of the cement industry.


Spherical Roller Bearing, Brass Cage, VS series

Reliability, sustainability, and productivity are key necessities across industries, and NSK’s knowhow and technologies help fulfill these needs. From standard high-capacity bearings to specialized bearings that showcase our latest advances, NSK provides the proper response to industry requirements. Our innovative products include:

  • NSKHPS™ Spherical Roller Bearings
    NSKHPS bearings utilize highly advanced materials, the latest cage design features, and special surface treatments. As a result, these bearings feature greatly increased bearing load capacity and extended life expectancy.
  • NSK Tough Steel, Hi-TF
    Hi-TF bearings were developed with innovative materials and heat treatment technology for increased durability under harsh conditions. They combine long service life with good resistance to wear and seizure even under contaminated lubrication to achieve outstanding cost performance.

Plant reliability is key to achieving production targets. Contamination is ever present and wears away at the effectiveness of machinery, often creating unplanned downtime. Additionally, conditions such as water, heat, dust, vibration or load can have huge impacts on performance. NSK solutions are designed to maximize uptime through increased reliability, less maintenance, and longer life.

Spherical Roller Bearing,  TL-series
TL Series Spherical Roller Bearings

TL SRBs provide superior resistance to inner ring fractures, ideal for machinery operating under high-temperature conditions.

This tough, long-life series helps boost productivity and lower costs.

Features

  • NSK proprietary steel and special nitrocarburizing treatment dramatically improve resistance to inner ring cracks
  • Increased raceway surface hardness extends life
  • Dimensional stability under high-temperature conditions (Max. 200°C)
Spherical Roller Bearing, Brass Steel Cage
NSKHPS Spherical Roller Bearings

NSKHPS SRBs provide a longer service life and higher limiting speeds by employing cutting-edge materials and technology combined with years of cultivated experience and technical know-how.

Features

  • 2x bearing life (25% higher dynamic load ratings)
  • 20% higher limiting speeds
  • Dimensional stability under high-temperature conditions (Max. 200°C)
Related Products