N Series Thin-Section Ball Bearings
Overview

Extremely thin-section ball bearings contribute to equipment downsizing, lighter weight, and low torque in robots, construction equipment, and industrial machinery.
With lower frictional torque and less torque variation, N Series bearings improve torque transmission and provide smooth rotation. These high-precision bearings also support high speeds.
Features
- Equipment downsizing
The thinnest NB-7 Series deep groove ball bearings minimize the space necessary for the bearings, allowing for even smaller and lighter equipment. - Convenient options
Series 68 and 69 thin-section deep groove ball bearings come in both open and sealed varieties, with plans for further improved sealing performance. Maintenance-free types and bearings with a locating snap ring are also available to help simplify the surrounding structure.
Applications
- Robot axes, robot speed reducers, harmonic drives, RV gearboxes, automobile drive gears
FAQs
Catalogs
Search our full listing of catalogs for more details.
2D/3D CAD Data
Download 2D & 3D CAD model files and spec. sheets for NSK products through PARTcommunity.
This free service is provided by CADENAS GmbH.