XY Tables
Overview

With its positioning technology and proprietary evaluation technology, NSK provides high-quality XY Tables that contribute to the further development of the state-of-the-art electronics industry. Based on our thorough research into performance requirements for semiconductor and LCD production equipment and medical analysis devices, we are able to offer the ideal XY Tables, exclusively designed using analysis technology. We have also developed XY Tables for special conditions, such as vacuum and non-magnetic environments.
Product List

A single-axis module combining NSK Linear Guides and Ball Screws for greater freedom in control system design.
Features:
- Flexible options for the choice of motor
- Specification for clean environments available (optional)
- Multi-axis combination available
Search our full listing of catalogs for more details.
2D/3D CAD Data
Download 2D & 3D CAD model files and spec. sheets for NSK products through PARTcommunity.
This free service is provided by CADENAS GmbH.