D-VibA10 Product Overview

Overview

d-viba10-product-appearance
This is a high-performance wireless device that can measure and diagnose vibrations and the state of rotating machinery on the spot.
The device can also diagnose bearing conditions with ease and speed.

Movie


Functions and Features

1. Compact and Lightweight

A vibration pickup that fits in the palm of your hand.

Size: Φ48 mm×H 81 mm

Weight: 170 g

2. Wireless Connection

Connects to your Android smartphone via Bluetooth®.

The vibration measurement / diagnosis app can be downloaded from Google Play Store.

3. High Performance

Offers the same data processing functionality as commercially available FFT analyzers.

The app comes with a "ACOUS NAVI for Bearings" function for diagnosis of bearing flaking and scratches.

4. Efficient Diagnosis

Supports manual/automatic vibration measurement modes, custom assessment levels for precision bearing diagnosis, easy re-diagnosis, and companion management software.


Use Cases

■ In difficult-to-access equipment
d-viba10-use-cases-difficult-to-access-equipment
■In facilities such as cleanrooms
d-viba10-use-cases-cleanrooms
■In high places
 
d-viba10-use-cases-high-places
■In shielded equipment
 
d-viba10-use-cases-shielded-equipment

Radio Certification

Japan, China, India, South Korea, Thailand, Singapore, Taiwan, the United States, Canada, Australia, New Zealand, European Union


Catalog


Details