Precision Machine Component Related Downloads (Applications)
Application
We offer a free application that allows you to create and edit control programs for MEGATORQUE MOTOR on your PC. Please download and use it.
EDD Megaterm Application Download
This is an application for the Driver Unit Model EDD used for MEGATORQUE MOTOR.
This application enables program creation, editing, backup to a PC, and downloading of data created or backed up on a PC to the Driver Unit Model EDD.
MEGATORQUE MOTOR SETUP for EGC Application Download
This is an application for Driver Model EGC used for MEGATORQUE MOTOR.
This application enables parameter setting, monitor display, alarm history, JOG operation, etc.
The language can be switched to Japanese display.