NSKHPS™ Angular Contact Thrust Ball Bearings for Ball Screw Support

NSKHPS™ Angular Contact Thrust Ball Bearings for Ball Screw Support
MORE THAN PRECISION

Low heat generation and high dust-resistance due to the use of light contact DDG seals.

 

Light contact DDG seals achieve low heat generation. The labyrinth between the seal lip and the inner ring seal groove provides high sealing performance and high reliability.

Features

1. A large number of balls and 60° contact angle achieve high axial rigidity. Ideal for machine tool feeding mechanisms.

 

2. Universal arrangement support free choice of arrangement in 2, 3 or 4 rows.

 

3. Highly dustproof contact seals as standard. (Non-contact seals are available for some bearings.)

 

4. Different seal colors for the front and back faces make it easy to indentificate the bearing direction.

 

Background

Not all products are available in all regions. Please contact your local sales for more information.