1. Enhanced oil film formation prevents metal-on-metal contact thereby significantly improving wear resistance. This is especially effective under conditions in which it is difficult for an oil film to form, such as low-speed short-stroke machining work.
2. Maintenance-free for longer periods due to ball screw accuracy life being extended. Achieve highly reliable and stable operations.
3. Contributes by saving energy consumption in machines to reduce a ball screw friction torque up to 40%, especially in low speed operation by improving the ability of keeping oil film.