1. An optimized internal design reduces heat generation to realize higher speeds and accuracy.
2. The X type with ultra high-speeds and heat-resistant long-life SHX steel achieves 4 times longer rolling fatigue life and 20% higher speeds than SUJ2 steel. In addition, the E Type with ultra long life bearing elements (EQTF™) improves seizure resistance and extends bearing life.
3. A wide lineup to meet your needs. Two contact angles are available: 18° for high-speed applications and 25° for high-rigidity applications. Three types of ball materials are available: steel balls, ultra long life bearing rolling elements (EQTF™), and ceramic balls.