Dust-Resistant Bearings
Overview

NSK's dust-resistant bearings use a special material with a polyolefin resin that has an affinity for lubrication oil. This unique material is sealed in the bearing and provides continuous lubrication in tough environments with dust, wood chips, or other contaminants.
Stainless steel options are available for environments where bearings are also exposed to water.
Product List
FAQs
Catalogs
Search our full listing of catalogs for more details.
2D/3D CAD Data
Download 2D & 3D CAD model files and spec. sheets for NSK products through PARTcommunity.
This free service is provided by CADENAS GmbH.