Sanitary Bearings

Overview

Sanitary Bearings

Sanitary bearings use NSF H1* food-grade lubricant to provide an extra level of safety in applications such as food processing machinery.

*NSF International: U.S. third party accreditation organization that is internationally recognized in the field of public safety and health. The H1 certification indicates the grease is suited for incidental food contact with a high level of safety.


Product List

Food-Grade Grease-Packed Bearings

Stainless steel bearings packed with NSF H1 food-grade grease for use in food processing machinery and pharmaceutical manufacturing equipment.

Features

  • Hygienic and safe
    NSF H1 food-grade grease provides a high level of safety for incidental food contact.
  • Kosher and Halal compliant
    Both RLS and BL2 grease are certified to comply with Kosher and Halal dietary laws.

Applications

  • Food processing machinery
  • Pharmaceutical manufacturing equipment 
Molded-Oil™ Bearings for Food Processing Machinery

Molded-Oil™ bearings feature a special material that provides a continuous supply of lubricating oil.

Bearings specialized for food processing machinery use pre-filled NSF H1 food-grade grease.

Features

  • Hygienic and safe
    NSF H1 food-grade grease provides a high level of safety for incidental food contact.
  • Improved cleanliness
    No need for grease refilling minimizes oil leakage.

Applications

  • Food washing equipment
  • Pharmaceutical manufacturing equipment 

FAQs

 

answersYes, sanitary bearings for food processing equipment can be used at high temperatures with the proper grease.
We offer NSF food-grade grease for high temperature use.

 

answersYes, we provide safety data sheets in .pdf format. For details, please contact us with the relevant product designation.

Catalogs


Industry Applications